Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SLD0001Z |
Article group description | D-shackles |
Material | Steel,zinc plated |
Item number | SLD0001Z0070000 |
Variantnumber name | 7/16"" (22X44) |
Factory number | D |
Discount group | PD003 |
Material | Steel |
Finish | Zinc plated |
Internal length | 44 |
Material thickness | 11 |
Nominal size | 7/16" |
Opening | 22 |
https://nederland.bossard.com/en/technical-products/shackles/sld0001z0070000