Tensile tester

Tensile tester


To be able to test the strength of fasteners in diverse material and strength classes, Jeveka uses a tensile tester, rated up to 150 kN. Our tensile tester accepts fasteners from M2 to M12. This means that we can test all common sizes of fasteners in the standard steel classes reliably - from 4.8, 8.8 via 12.9 to Unbrako 130.

2018-10-31_DSC4094 Trekbank.RGB.jpg

The tensile tester is fully-programmable. As a result, the tensile tester provides a detailed report with the properties of the specifically tested material, including the tensile strength. For more information, please see the newsletter about our tensile tester.

In addition to our own ongoing quality control, the tensile tester is available for our customers’ projects and, in certain cases, for use by students of technical study programmes.

Please contact us for more information regarding our tensile tester.


Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions