Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTKITAA2 |
Article group description | KATO Coilthread workshopkit in plastic box |
Material | HSS, Steel, SS-A2 |
Item number | PTKITAA20040000 |
Variantnumber name | M 6 - M 16 |
Factory number | PTKITA, BN 56052 |
Brand name | KATO |
Discount group | PD041 |
Material | HSS |
Length | 1.5xd |
Series | M6-M16 |
screw thread | Metrisch |
Setnumber | 4 |
https://nederland.bossard.com/en/tools/tools-for-inserts/kato-repair-kits/ptkitaa20040000