Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTKITAA2 |
Article group description | KATO Coilthread workshopkit in plastic box |
Material | HSS, Steel, SS-A2 |
Item number | PTKITAA20030000 |
Variantnumber name | M 5 - M 12 |
Factory number | PTKITA, BN 56052 |
Brand name | KATO |
Discount group | PD041 |
Material | HSS |
Length | 1.5xd |
Series | M5-M12 |
screw thread | Metrisch |
Setnumber | 3 |
https://nederland.bossard.com/en/tools/tools-for-inserts/kato-repair-kits/ptkitaa20030000