Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTKIT0A2 |
Article group description | KATO Coilthread workshopkit in metal box |
Material | HSS, Steel, SS-A2 |
Item number | PTKIT0A21060000 |
Variantnumber name | M5-M8+MF10-MF12 |
Factory number | PTKIT |
Brand name | KATO |
Discount group | PD041 |
Material | HSS |
Length | 1.5xd |
Series | zie dok. |
screw thread | M+MF |
Setnumber | 106 |
https://nederland.bossard.com/en/tools/tools-for-inserts/kato-repair-kits/ptkit0a21060000