Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTKIT0A2 |
Article group description | KATO Coilthread workshopkit in metal box |
Material | HSS, Steel, SS-A2 |
Item number | PTKIT0A21040000 |
Variantnumber name | M14 BOUGIE |
Factory number | PTKIT |
Brand name | KATO |
Discount group | PD041 |
Material | HSS |
Length | 9.5-19 |
Series | M14x1.25 |
screw thread | Metr.fijn |
Setnumber | 104 |
https://nederland.bossard.com/en/tools/tools-for-inserts/kato-repair-kits/ptkit0a21040000