Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTKIT0A2 |
Article group description | KATO Coilthread workshopkit in metal box |
Material | HSS, Steel, SS-A2 |
Item number | PTKIT0A21020000 |
Variantnumber name | UNC 1/4-1/2 |
Factory number | PTKIT |
Brand name | KATO |
Discount group | PD041 |
Material | HSS |
Length | 1.5xd |
Series | 1/4"-1/2" |
screw thread | UNC |
Setnumber | 102 |
https://nederland.bossard.com/en/tools/tools-for-inserts/kato-repair-kits/ptkit0a21020000