Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W4026010 |
Article group description | Stahlw. adj.single-end spanner |
Material | Steel, fosfated |
Item number | W40260100150000 |
Variantnumber name | NR.4026 Gr.15 |
DIN number | 3117 |
ISO number | 6787A |
Factory number | 4026 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Phosphated |
https://nederland.bossard.com/en/tools/spanners/single-open-ended-spanners/w40260100150000