Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W4004010 |
Article group description | Stahlwille single-end spanner |
Material | Steel |
Item number | W40040100270000 |
Variantnumber name | NR.4004/27 |
DIN number | 894 |
Factory number | 4004 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Thickness | 3 |
Head width | 16.8 |
Length | 96 |
Width across flats | 27 |
Total length | 238 |
https://nederland.bossard.com/en/tools/spanners/single-open-ended-spanners/w40040100270000