Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | WSET2410 |
Article group description | Stahlw.open end.ringspannerset |
Material | Steel chrome plated |
Item number | WSET24100241000 |
Variantnumber name | ES 24/7 8X10-19X22 7stuks |
Factory number | 24 |
Brand name | STAHLWILLE |
Drive | Hexagon |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://nederland.bossard.com/en/tools/spanners/open-ended-ring-spanners/wset24100241000