Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W2400010 |
Article group description | St.double end.open ringspanner |
Material | Steel chrome plated |
Item number | W24000100100011 |
Variantnumber name | NR.24 10 X 11 |
DIN number | 3118 |
Factory number | 24 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://nederland.bossard.com/en/tools/spanners/open-ended-ring-spanners/w24000100100011