Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W20X0010 |
Article group description | Stahlw.double ended ringspann. |
Material | Steel chrome plated |
Item number | W20X00100080010 |
Variantnumber name | NR.20 8 X 10 |
DIN number | 838 |
ISO number | 10104 |
Factory number | 20 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://nederland.bossard.com/en/tools/spanners/double-ring-spanners/w20x00100080010