Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SETPLM10 |
Article group description | UNBRAKO sets short hexagon socket keys in red box |
Material | Steel,47-57 HRC |
Item number | SETPLM100010002 |
Variantnumber name | SLW.1,5-10GVP25 |
Factory number | SETPLM |
Brand name | UNBRAKO |
Drive | Socket |
Discount group | PD017 |
Material | Steel |
Number of dimensions | 9 |
Special packing | Groot |
Series | 1.5-10 |
Setnumber | PLM |
Kind of key | kort |
https://nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/sets-socket-keys/setplm100010002