Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | STATAN10 |
Article group description | Applicators for DIN 6799 |
Material | Steel |
Item number | STATAN100008000 |
Variantnumber name | 0,8 l=145 BENZ. |
Factory number | STATAN, BN 1179 |
Discount group | PD003 |
Material | Steel |
Type | Benzing |
Width | 4.8 |
Size | 0.8 |
Shaftlength | 50 |
Total length | 145 |
https://nederland.bossard.com/en/tools/assembly-tools/assembly-tools-for-circlips/statan100008000