Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SLD0008T |
Article group description | D-shackles, strong with blue pin |
Material | Steel, hot dip galvanised |
Item number | SLD0008T0050000 |
Variantnumber name | 5/16"" (13X26) |
Factory number | D |
Discount group | PD003 |
Material | Steel |
Finish | Hot dip galvanized |
Internal length | 26 |
Material thickness | 8 |
Nominal size | 5/16 |
Opening | 13 |
https://nederland.bossard.com/en/technical-products/shackles/sld0008t0050000