Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 981000A2 |
Article group description | Slotted round nuts |
Material | Stainless steel A2 S/S |
Item number | 981000A20900200 |
Variantnumber name | M 90 X 2 KM18 |
DIN number | 981 |
Brand name | DORFMÜLLER |
Drive | Hookspanner |
Thread | Metric fine |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Order number | KM 18 |
Outside diameter | 120 |
Slot width | 10 |
Metric fine | M 90x2 |
Nut height | 16 |
https://nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/round-nuts-and-slotted-round-nuts/981000a20900200