Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 933000A4 |
Article group description | Hexagon screws |
Material | Stainless steel A4-70 S/S |
Item number | 933000A40100120 |
Variantnumber name | M 10 X120 sw17 DIN |
DIN number | 933 |
ISO number | 4017 |
Factory number | BN 624 |
Drive | Hexagon |
Thread | Metric |
Class | A4 |
Headshape | Hexagon |
Discount group | PD008 |
Material | Stainless steel |
Head height | 6.4 |
Metric | M 10 |
Width across flats | 17 |
W.a.f. to | DIN |
Shaftlength | 120 |
https://nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts/933000a40100120