Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H86300L1 |
Article group description | HONSEL AFM-R blind rivet nuts |
Material | Aluminium |
Item number | H86300L10080016 |
Variantnumber name | M 8 x 16,5 0,5-3,0 |
Factory number | 10863 |
Brand name | VVG-HONSEL |
Thread | Metric |
Headshape | Cap low |
Discount group | PD026 |
Material | Aluminium |
Type | AFM |
Grip range | 0.5-3 |
Head diameter | 15.0 |
Head height | 1.5 |
Metric | M 8 |
Shaft diameter | 11.0 |
shaft length | 16.5 |
https://nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-pan-head/h86300l10080016