Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H85400L1 |
Article group description | HONSEL AFM-G blind rivet nuts |
Material | Aluminium |
Item number | H85400L10040015 |
Variantnumber name | M4 x22,0 0,3-2,0 |
Factory number | 10854, BN 10992 |
Brand name | VVG-HONSEL |
Thread | Metric |
Headshape | Cap low |
Discount group | PD026 |
Material | Aluminium |
Type | AFM |
Grip range | 0.3-2 |
Head diameter | 10.0 |
Head height | 0.8 |
Metric | M 4 |
Shaft diameter | 6.0 |
shaft length | 22.0 |
https://nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-pan-head/h85400l10040015