Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H850X0L1 |
Article group description | HONSEL AFM blind rivet nuts |
Material | Aluminium |
Item number | H850X0L10030007 |
Variantnumber name | M3 x 7,5 0,3-1,0 |
Factory number | 10850, BN 4574 |
Brand name | VVG-HONSEL |
Thread | Metric |
Headshape | Cap low |
Discount group | PD026 |
Material | Aluminium |
Type | AFM |
Special packing | 7.5 |
Grip range | 0.3-1 |
Head diameter | 7.0 |
Head height | 0.8 |
Metric | M 3 |
Shaft diameter | 5.0 |
shaft length | 7.5 |
https://nederland.bossard.com/en/metric-fasteners/blind-rivet-nuts/blind-rivet-nuts-pan-head/h850x0l10030007