Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 46200010 |
Article group description | Tab washers for DIN 1804 |
Material | Steel |
Item number | 462000100280000 |
Variantnumber name | 28H11 X 50 |
DIN number | 462 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Dimension | 25.5 |
Inside diameter | 28 |
Width | 7 |
Outside diameter | 50 |
Thickness | 1 |
https://nederland.bossard.com/en/fasteners-without-thread/miscellaneous-washers/locking-plates-and-locking-tab-washers/462000100280000