Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 315000A4 |
Article group description | Wing nuts with round wings |
Material | Stainless steel A4 S/S |
Item number | 315000A40060000 |
Variantnumber name | M 6 |
DIN number | 315 |
Drive | Wing |
Thread | Metric |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
Thread length | 8 |
Metric | M 6 |
Total height | 17 |
Wing width | 33 |
https://nederland.bossard.com/en-us/metric-fasteners/miscellaneous-nuts/wing-nuts/315000a40060000