Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 933000A4 |
Article group description | Hexagon screws |
Material | Stainless steel A4-70 S/S |
Item number | 933000A40121040 |
Variantnumber name | M 12 X 40 sw18 ISO |
DIN number | 933 |
ISO number | 4017 |
Factory number | BN 624 |
Drive | Hexagon |
Thread | Metric |
Class | A4 |
Headshape | Hexagon |
Discount group | PD008 |
Material | Stainless steel |
Head height | 7.5 |
Metric | M 12 |
Width across flats | 18 |
W.a.f. to | ISO |
Shaftlength | 40 |
https://nederland.bossard.com/en-us/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts/933000a40121040