Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H70800A2 |
Article group description | HONSEL ALFO blind rivets with dome head |
Material | Stainless steel A2+St st pin |
Item number | H70800A20040018 |
Variantnumber name | 4,0x18,0 12,0-14,0 |
ISO number | 15983 |
Factory number | 10708, BN 1409, BN 85440 |
Brand name | VVG-HONSEL |
Class | A2 |
Headshape | Button |
Discount group | PD026 |
Material | Stainless steel |
Type | ALFO |
Special packing | 18.0 |
Pull pin diameter | 2.5 |
Grip range | 12-14 |
Head diameter | 8.0 |
Head height | 1.0 |
Shaft diameter | 4.0 |
shaft length | 18.0 |
https://nederland.bossard.com/en-us/fasteners-without-thread/blind-rivets/blind-rivets-dome-head/h70800a20040018