Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | STOKTX1Z |
Article group description | Dowel screws with Torx and hexagon |
Material | Steel,zinc plated |
Item number | STOKTX1Z0080120 |
Variantnumber name | M 8 X 120 TX25 |
Factory number | STOKTX, BN 20215 |
Drive | Torx |
Thread | For wood |
Headshape | Hexagon |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread length | 50 |
Length | 50 |
Metric | M 8 |
Torx diameter | 4.5 |
Torxnumber | 25 |
Total length | 120 |
https://nederland.bossard.com/en/non-metric-fasteners/screws-for-chipboard-and-wood/hexagon-head-wood-screws-and-dowel-screws/stoktx1z0080120