Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 920X0060 |
Article group description | Slot.pan head screw,small head |
Material | Steel, class 4.8/5.8 |
Item number | 920X00600040008 |
Variantnumber name | M 4 X 8 |
DIN number | 920 |
Drive | Slotted |
Thread | Metric |
Class | 5.8 |
Headshape | Cilinder |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
https://nederland.bossard.com/en/metric-fasteners/slotted-head-screws/cap-screws-slotted/920x00600040008