Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 960X008Z |
Article group description | Hexagon bolts |
Material | Steel,class 8.8,Zn.plated |
Item number | 960X008Z0241110 |
Variantnumber name | M24X2X110 |
DIN number | 960 |
ISO number | 8765 |
Drive | Hexagon |
Thread | Metric fine |
Class | 8.8 |
Headshape | Hexagon |
Discount group | PD012 |
Material | Steel |
Finish | Zinc plated |
Head height | 15 |
L=130-200 Min.thread length | 60 |
L=<130 Min.thread length | 54 |
Metric | M 24x2 |
Width across flats | 36 |
Shaftlength | 110 |
https://nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-metric-fine/960x008z0241110