Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 43900080 |
Article group description | Hexagon thin nuts |
Material | Steel,class 05 |
Item number | 439000800480000 |
Variantnumber name | M 48 17H |
DIN number | 439 |
ISO number | 4035 |
Drive | Hexagon |
Thread | Metric |
Class | 5 |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Metric | M 48 |
Nut height | 24 |
Width across flats | 75 |
https://nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts-low/439000800480000